BOCK, Housing, Hood
097B51629
Compressors spare parts, Air guiding-hood, Legacy BOCK ID: 51629
097B51629
Product specifications
Characteristic | Value |
|---|---|
| Brand | BOCK |
| component used for | HA22HA34 |
| Contains batteries | No |
| Description | Air guiding-hood |
| DG Indicator Profile | Not relevant for dangerous goods |
| drawing no. component/static | 097-0000597 |
| In scope of WEEE | No |
Characteristic | Value |
|---|---|
| Legacy BOCK ID | 51629 |
| Material Description | Air guiding-hood |
| material of component | PA 6 |
| Product group | Compressors spare parts |
| Product line | Danfoss BOCK® |
| Product name | Housing |
| Product Type | Hood |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 994 Gram |
| Net weight | 994 Gram |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715162560129 |