BOCK, Connector, Gasket
097B50713
Compressors spare parts, Gasket-lower valve plate ø30, Legacy BOCK ID: 50713
097B50713
Product specifications
Characteristic | Value |
|---|---|
| Brand | BOCK |
| component used for | HG12 CO2 |
| Contains batteries | No |
| Description | Gasket-lower valve plate ø30 |
| DG Indicator Profile | Not relevant for dangerous goods |
| drawing no. component/static | 097-0000830 |
| In scope of WEEE | No |
| Legacy BOCK ID | 50713 |
Characteristic | Value |
|---|---|
| Material Description | Gasket-lower valve plate ø30 |
| material of component | Centellen WS 3820 |
| Product group | Compressors spare parts |
| Product line | Danfoss BOCK® |
| Product name | Connector |
| Product Type | Gasket |
| type of component | gasket |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 10 Gram |
| Net weight | 10 Gram |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715162561492 |