BOCK, Connector, Valve set
097B07700
Compressors spare parts, Valve plate cpl. ø50/55/60/65, Legacy BOCK ID: 07700
097B07700
Product specifications
Characteristic | Value |
|---|---|
| Brand | BOCK |
| component used for | FK20FK30FK40FK50 |
| Contains batteries | No |
| Description | Valve plate cpl. ø50/55/60/65 |
| DG Indicator Profile | Not relevant for dangerous goods |
| In scope of WEEE | No |
| Legacy BOCK ID | 07700 |
Characteristic | Value |
|---|---|
| Material Description | Valve plate cpl. ø50/55/60/65 |
| Product group | Compressors spare parts |
| Product line | Danfoss BOCK® |
| Product name | Connector |
| Product Type | Valve set |
| type of component | valve plate |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 600 Gram |
| Net weight | 600 Gram |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715162585122 |