BOCK, Mounting, Base plate
097B06945
Compressors spare parts, Base plate snap-on mounting, Legacy BOCK ID: 06945
097B06945
Product specifications
Characteristic | Value |
|---|---|
| Brand | BOCK |
| component used for | HA4HA5HA6HG4HG4 CO2HG5HG6HG7HG8HGZ7 |
| Contains batteries | No |
| Description | Base plate snap-on mounting |
| DG Indicator Profile | Not relevant for dangerous goods |
| In scope of WEEE | No |
Characteristic | Value |
|---|---|
| Legacy BOCK ID | 06945 |
| Material Description | Base plate snap-on mounting |
| Product group | Compressors spare parts |
| Product line | Danfoss BOCK® |
| Product name | Mounting |
| Product Type | Base plate |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 200 Gram |
| Net weight | 200 Gram |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715162587102 |