BOCK, Compression component, Pin
097B05708
Compressors spare parts, Threaded pin M6x16, Legacy BOCK ID: 05708
097B05708
Product specifications
Characteristic | Value |
|---|---|
| Brand | BOCK |
| Contains batteries | No |
| Description | Threaded pin M6x16 |
| DG Indicator Profile | Not relevant for dangerous goods |
| In scope of WEEE | No |
| Legacy BOCK ID | 05708 |
Characteristic | Value |
|---|---|
| Material Description | Threaded pin M6x16 |
| Product group | Compressors spare parts |
| Product line | Danfoss BOCK® |
| Product name | Compression component |
| Product Type | Pin |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 2.4 Gram |
| Net weight | 2.4 Gram |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715162590348 |