BOCK, Compression component, Ring
097B05388
Compressors spare parts, Oil scraper ring piston 45, Legacy BOCK ID: 05388
097B05388
Product specifications
Characteristic | Value |
|---|---|
| Brand | BOCK |
| component used for | AM2EX-HG22EX-HG34F2F2 NH3HA22HA34HG22HG22 AHG34HG34 AHG34-2HG34-2 AHG4HG4 CO2 |
| Contains batteries | No |
| Description | Oil scraper ring piston 45 |
| DG Indicator Profile | Not relevant for dangerous goods |
| In scope of WEEE | No |
Characteristic | Value |
|---|---|
| Legacy BOCK ID | 05388 |
| Material Description | Oil scraper ring piston 45 |
| Product group | Compressors spare parts |
| Product line | Danfoss BOCK® |
| Product name | Compression component |
| Product Type | Ring |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 4.1 Gram |
| Net weight | 4.1 Gram |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715162591789 |