BOCK, Connector, Screw
097B05359
Compressors spare parts, Angle screwing 7/16"UNF, Legacy BOCK ID: 05359
097B05359
Product specifications
Characteristic | Value |
|---|---|
| Brand | BOCK |
| component used for | HGZ7 |
| Contains batteries | No |
| Description | Angle screwing 7/16"UNF |
| DG Indicator Profile | Not relevant for dangerous goods |
| In scope of WEEE | No |
Characteristic | Value |
|---|---|
| Legacy BOCK ID | 05359 |
| Material Description | Angle screwing 7/16"UNF |
| Product group | Compressors spare parts |
| Product line | Danfoss BOCK® |
| Product name | Connector |
| Product Type | Screw |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 35.6 Gram |
| Net weight | 35.6 Gram |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715162890295 |