Danfoss logo
OD 030H8916

Oil Nozzles, OD H, 1.35 gal/h, 5.17 kg/h, 80 °, Hollow

030H8926

1.35GAL 80H CEN

Product specifications

Characteristic
Value
Capacity [kg/h]5.17 kg/h
Capacity [l/h]0.00 L/h
Capacity [USgal/h]1.35 gal/h
CE markNo
CENYes
China RoHS complianceYes
Contains batteriesNo
Description1.35GAL 80H CEN
DG Indicator ProfileNot relevant for dangerous goods
EU RoHS complianceYes with exemptions
EU RoHS exemption clause6(c)
Filter grade [µm]75
Filter typeSinter
LE anti-drip valveNo
Material DescriptionNozzle 1.35 gph 80° H CEN **
Material typeBrass
Characteristic
Value
Packing formatIndustrial pack
Product groupOil Nozzles
Product lineBurner Components
Product TypeOD H
Quantity per packing format10 pc
REACH Candidate List substancesLead (CAS no. 7439-92-1)
Reference point7 bar, 3.4 cSt, 820 kg/m³
SCIP dossier no.a7055499-33bd-49e7-a364-0e169ee15b9d
SCIP dossier product name30 H F - Nozzle 0.00-6.00 gph
ShapeConical
Specification point10 bar, 3.4 cSt, 840 kg/m³
Spray angle [°]80 °
Spray patternHollow
spray pattern markingH
UL markNo

General specifications

Characteristic
Value
Gross weight33 Gram
Net weight32 Gram
Volume0.02 Liter
Characteristic
Value
EAN/UPC5702425017360
Proposition 65Cancer and Reproductive Harm