Danfoss logo
027L5034 - ICF 50-4-45S40

Valve station, ICF 50-4-45S40, 40 mm, Connection standard: ASME B 16.11

027L5034

Connection size [mm]: 40, Connection Type: Socket weld, Body material: Steel, Surface coating: ZnCr04, Max. Working Pressure [bar]: 52, Temperature range [°C]: -60 - 120

Product specifications

Characteristic
Value
ApprovalC UL US LISTEDCEEACTÜV
Body materialSteel
CE markYes
China RoHS complianceYes with exemptions
China RoHS exemption clause7.17.2
Connection size [in]1 1/2 in
Connection size [mm]40 mm
Connection standardASME B 16.11
Connection typeSocket weld
Contains batteriesNo
Defrost port placementP2-P4
Defrost port quantity [pc]2 pc
DG Indicator ProfileNot relevant for dangerous goods
DirectionStraightway
EquipmentCap
EU RoHS complianceYes with exemptions
EU RoHS exemption clause6(a)6(b)
Fluid Group1
Material DescriptionValve Station ICF 50-4-45S40
Max. Working Pressure [bar]52.0 bar
Max. Working Pressure [psig]754 psig
Module 1Stop valve
Module 1 typeSVA-S 50
Module 2Filter Cover (no FIA Filter)
Module 2 typeICFB 50
Module 3Control valve
Characteristic
Value
Module 3 typeICS 50-40
Module 4Regulation valve
Module 4 typeREG-SB 50
Packing formatSingle pack
PED categoryII
Product accessoriesICF accessories
Product descriptionControl Solution
Product groupMultifunction valves
Product lineIndustrial Refrigeration
Product nameValve station
Product TypeICF 50-4-45S40
Quantity per packing format1 pc
REACH Candidate List substancesLead (CAS no. 7439-92-1)
RefrigerantsR1234yfR1234ze(E)R125R134aR22R227eaR236faR245faR32R401AR402AR404AR407AR407BR407CR407FR407HR409AR410AR417AR421AR422AR422BR422DR438AR442AR444BR447AR447BR448AR449AR449BR450AR452AR452BR454AR454BR454CR455AR463AR502R507AR513AR513BR515AR515BR516AR717R744
SCIP dossier no.f6a29f33-704f-4e94-9054-608e74f2a435
SCIP dossier product nameICF
ServiceableICF spare parts
Side port placementP1-P3
Side port quantity [pc]2 pc
Surface coatingZnCr04
Temperature range [°C] [max]120 °C
Temperature range [°C] [min]-60 °C
Temperature range [°F] [max]248 °F
Temperature range [°F] [min]-76 °F
Type code ICFICF-50-4-40SSXBXG2RBXXXX2NXX
UL markYes

General specifications

Characteristic
Value
Gross weight26.011 Kilogram
Net weight26.01 Kilogram
Volume331.2 Liter
Characteristic
Value
EAN/UPC5702428917643
Proposition 65Cancer and Reproductive Harm