Danfoss logo
Valve station, ICF 20-2-122B

Valve station, ICF 20-2-122B, 15 mm, Connection standard: ANSI B 36.10

027L3823

Connection size [mm]: 15, Connection type: Butt weld, Body material: Steel, Max. Working Pressure [bar]: 65, Temperature range [°C]: -60 - 120

Product specifications

Characteristic
Value
ApprovalEACUA
Body materialSteel
BrandNeoCharge
China RoHS complianceYes with exemptions
China RoHS exemption clause7.17.2
Connection materialSteel
Connection size [in]1/2 in
Connection size [mm]15 mm
Connection standardANSI B 36.10
Connection typeButt weld
Contains batteriesNo
DG Indicator ProfileNot relevant for dangerous goods
DirectionStraightway
EU RoHS complianceYes with exemptions
EU RoHS exemption clause6(a)6(b)
Flow direction indicatorEmbossed 1-way arrow
Fluid Group1
Material DescriptionValve station ICF 20-2-122B
Max. Working Pressure [bar]65.0 bar
Max. Working Pressure [psig]943 psig
Module 1Solenoid valve
Characteristic
Value
Module 1 typeICFA 20B
Module 2Blank top cover
Module 2 typeICFB 20
Packing formatSingle pack
PED categoryArt. 4, par. 3
Product accessoriesICF accessories
Product descriptionControl Solution
Product groupMultifunction valves
Product lineIndustrial Refrigeration
Product nameValve station
Product TypeICF 20-2-122B
Quantity per packing format1 pc
REACH Candidate List substancesLead (CAS no. 7439-92-1)
RefrigerantsR134aR22R401AR402AR404AR407AR407BR407CR407FR409AR410AR421AR422BR438AR449AR450AR452AR502R507AR513AR515BR717
SCIP dossier no.f6a29f33-704f-4e94-9054-608e74f2a435
SCIP dossier product nameICF
Temperature range [°C] [max]120 °C
Temperature range [°C] [min]-60 °C
Temperature range [°F] [max]248 °F
Temperature range [°F] [min]-76 °F

General specifications

Characteristic
Value
Gross weight2.83 Kilogram
Net weight2.6 Kilogram
Volume4.425 Liter
Characteristic
Value
EAN/UPC5715162977033
Proposition 65Cancer and Reproductive Harm