
Spare part, DSV 2, Dismounting kit
148F3023
Product Type: Spare part, Used for product: DSV 2, Type designation: Dismounting kit
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Spare parts and accessories for Valves
148F3023
Product specifications
Characteristic | Value |
|---|---|
| China RoHS compliance | Yes |
| China RoHS exemption clause | No |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Yes |
| EU RoHS exemption clause | No |
| Material Description | Installation kit DSV 2 |
| Packing format | Multi pack |
| Product group | Safety valve spare parts |
Characteristic | Value |
|---|---|
| Product line | Industrial Refrigeration |
| Product name | Service kit |
| Product Type | Spare part |
| Quantity per packing format | 40 pc |
| REACH Candidate List substances | No |
| Type designation | Dismounting kit |
| Used for product | DSV 2 |
| Used for product comments | For Bonnet and Cap |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.023 Kilogram |
| Net weight | 0.023 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 0.009 Liter |
| EAN/UPC | 5702428203814 |