
Spare parts, discont. products, I-PACK(2) CAP+GASKET SVA 200, SVA-ST 200; SVA-LT 200
148B4051
I-PACK(2) CAP+GASKET SVA 200, Used for product: SVA-ST 200; SVA-LT 200, Packing format: Industrial pack, Quantity per packing format: 2
148B4051
Product specifications
Characteristic | Value |
|---|---|
| China RoHS compliance | Yes |
| China RoHS exemption clause | No |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Yes |
| EU RoHS exemption clause | No |
| Material Description | I-PACK(2) CAP+GASKET SVA 200 |
| Packing format | Industrial pack |
Characteristic | Value |
|---|---|
| Product group | Spare parts, discont. products |
| Product line | Industrial Refrigeration |
| Product name | Cap/Gasket |
| Product Type | Accessory |
| Quantity per packing format | 2 pc |
| REACH Candidate List substances | No |
| Type designation | Cap and gasket |
| Used for product | SVA-LT 200SVA-ST 200 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 1.7 Kilogram |
| Net weight | 1.7 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 2.361 Liter |
| EAN/UPC | 5702428234191 |