
Spare parts, discont. products, M-PACK(15) HANDWHEEL-HEAVY SVA 50-65, SVA-ST 50-65; SVA-LT 50-65
148B4043
M-PACK(15) HANDWHEEL-HEAVY SVA 50-65, Used for product: SVA-ST 50-65; SVA-LT 50-65, Packing format: Multi pack, Quantity per packing format: 15
148B4043
Product specifications
Characteristic | Value |
|---|---|
| China RoHS compliance | Yes |
| China RoHS exemption clause | No |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Yes |
| EU RoHS exemption clause | No |
| Material Description | M-PACK(15) HANDWHEEL-HEAVY SVA 50-65 |
| Packing format | Multi pack |
Characteristic | Value |
|---|---|
| Product group | Spare parts, discont. products |
| Product line | Industrial Refrigeration |
| Product name | Handwheel |
| Product Type | Accessory |
| Quantity per packing format | 15 pc |
| REACH Candidate List substances | No |
| Type designation | Handwheel |
| Used for product | SVA-LT 50-65SVA-ST 50-65 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.205 Kilogram |
| Net weight | 0.195 Kilogram |
| Volume | 0.416 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702428234276 |
| Proposition 65 | Cancer and Reproductive Harm |