
Repair kit, Kit, Flare Minimizer
068Z7100
TXV spare parts, Repair kit, Type designation: Flare Minimizer, Used for product: T 2; TE 2
068Z7100
Product specifications
Characteristic | Value |
|---|---|
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| Material Description | T 2 Mini mizer KIT, flare I/17 |
| Packing format | Industrial pack |
| Product description | Thermostatic Expans. Valve |
| Product group | TXV spare parts |
| Product line | Air Conditioning and Commercial Refrigeration |
| Product name | Repair kit |
Characteristic | Value |
|---|---|
| Product Type | Kit |
| Quantity per packing format | 17 pc |
| REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
| SCIP dossier no. | 6450ee16-252d-49df-8f77-4136a47bb857 |
| SCIP dossier product name | T2/TE2 |
| Type designation | Flare Minimizer |
| Used for product | T 2TE 2 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 4.5 Kilogram |
| Net weight | 4.43 Kilogram |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702428830300 |
| Proposition 65 | Cancer and Reproductive Harm |