Electric valve accessories, Cable
034G7119
Used for product comments: Angular connector, Type designation: Cable, Cable length [m]: 12.2, Used for product: ETS 100; KVS 3C; ETS 50; ETS 250; ETS 12C; ETS 400; KVS 2C; ETS 25; KVS 15; ETS 25B; ETS 12.5; ETS 50C; ETS 100C; ETS 25C; ETS 24C, Packing format: Multi pack, Quantity per packing format: 8
034G7119
Product specifications
Characteristic | Value |
|---|---|
| Approval | CEEACLLC CDC TYSKRoHSUKCA |
| Cable feature | Twisted pair |
| Cable insulation material | PVC |
| Cable length [ft] | 40.0 ft |
| Cable length [m] | 12.200 m |
| CE mark | Yes |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| Electrical conn. Male/Female | Female |
| Electrical connection | M12 |
| Enclosure rating IP | IP67 |
| Material Description | Accessory cable M12/a 12.2m M/8 |
| Operating temperature [°C] [max] | 80 °C |
Characteristic | Value |
|---|---|
| Operating temperature [°C] [min] | -40 °C |
| Operating temperature [°F] [max] | 176 °F |
| Operating temperature [°F] [min] | -40 °F |
| Packing format | Multi pack |
| Product group | Electric valve accessories |
| Product line | Air Conditioning and Commercial Refrigeration |
| Product name | Cable |
| Product Type | Accessory |
| Quantity per packing format | 8 pc |
| Type designation | Cable |
| Used for product | ETS 100ETS 100CETS 12.5ETS 12CETS 24CETS 25ETS 250ETS 25BETS 25CETS 400ETS 50ETS 50CKVS 15KVS 2CKVS 3C |
| Used for product comments | Angular connector |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 895 Gram |
| Net weight | 895 Gram |
Characteristic | Value |
|---|---|
| Volume | 1.764 Liter |
| EAN/UPC | 5715162967591 |