ICAD accessories, ICAD-B Cable set 1,5m (3x cables), ICAD 600BTS; ICAD 1200B; ICAD 600B
027H0464
ICAD-B Cable set 1,5m (3x cables), Used for product: ICAD 600BTS; ICAD 1200B; ICAD 600B, Packing format: Multi pack, Quantity per packing format: 15
027H0464
Product specifications
Characteristic | Value |
|---|---|
| Cable length [in] | 59.00 in |
| Cable length [m] | 1.500 m |
| China RoHS compliance | Yes |
| China RoHS exemption clause | No |
| Connection Internal/External | Internal |
| Connection size [mm] | 12 mm |
| Connection type | M |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Yes |
| EU RoHS exemption clause | No |
Characteristic | Value |
|---|---|
| Material Description | ICAD-B Cable set 1,5m (3x cables) |
| Packing format | Multi pack |
| Parts included | 4 pin female4 pin male8 pin female |
| Product group | ICAD accessories |
| Product line | Industrial Refrigeration |
| Product name | Cable |
| Product Type | Accessory |
| Quantity per packing format | 15 pc |
| REACH Candidate List substances | No |
| Type designation | M12 cable set, 1,5 m |
| Used for product | ICAD 1200BICAD 600BICAD 600BTS |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.398 Kilogram |
| Net weight | 0.057 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 1.362 Liter |
| EAN/UPC | 5715162598849 |