Danfoss logo
ICSH Dual Position Solenoid Valve

Pilot operated servo valve, ICSH-65, 65 mm, Socket weld

027H6308

Inlet connection type: Socket weld, Connection standard: ASME B 16.11, Inlet connection size [mm]: 65, Kv value [m³/h]: 70

Product specifications

Characteristic
Value
ApprovalEACTÜVUAUL
China RoHS complianceYes
China RoHS exemption clauseNo
CommentsFUNCTION MODULE INSTALLED
Connection standardASME B 16.11
Contains batteriesNo
Cv value [gal/min]81.200 gal/min
DG Indicator ProfileNot relevant for dangerous goods
DirectionStraightway
EU RoHS complianceYes
EU RoHS exemption clauseNo
Fluid Group1
Inlet connection size [in]2 1/2 in
Inlet connection size [mm]65.00 mm
Inlet connection typeSocket weld
Kv value [m³/h]70.000 m³/h
Material DescriptionICSH 65 SOC
Max. Working Pressure [bar]65.0 bar
Max. Working Pressure [psig]943 psig
Outlet connection size [in]2 1/2 in
Characteristic
Value
Outlet connection size [mm]65.0 mm
Outlet connection typeSocket weld
Packing formatSingle pack
PED categoryII
Product descriptionServo operated valve
Product groupPress. and temp. regul. valves
Product lineIndustrial Refrigeration
Product namePilot operated servo valve
Product TypeICSH-65
Quantity per packing format1 pc
REACH Candidate List substancesNo
RefrigerantsR1234yfR1234ze(E)R125R134aR152aR170R22R227eaR236faR245faR290R32R401AR402AR404AR407AR407BR407CR407FR407HR409AR410AR413AR417AR421AR422AR422BR422DR438AR442AR444BR447AR447BR448AR449AR449BR450AR452AR452BR452CR454AR454BR454CR455AR463AR502R507AR512AR513AR513BR515AR515BR516AR600R600aR717R744
Temperature range [°C] [max]120 °C
Temperature range [°C] [min]-60 °C
Temperature range [°F] [max]248 °F
Temperature range [°F] [min]-76 °F
Top cover3 function modules
UL approval file nameREFRIGERANT VALVE 53R0
UL markYes
Valve versionStandard version

General specifications

Characteristic
Value
Gross weight17.397 Kilogram
Net weight15.045 Kilogram
Characteristic
Value
Volume22.179 Liter
EAN/UPC5702428514453