
Pilot operated servo valve, ICS 150
148X0394
Connection type: Butt weld, Connection standard: ASME B 36.10M SCHEDULE 80, Connection size [in]: 6 in, Top cover: 3 function modules
148X0394
Product specifications
Characteristic | Value |
|---|---|
| China RoHS compliance | Yes |
| China RoHS exemption clause | No |
| Connection size [in] | 6 in |
| Connection standard | ASME B 36.10M SCHEDULE 80 |
| Connection type | Butt weld |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| Direction | Straightway |
| EU RoHS compliance | Yes |
| EU RoHS exemption clause | No |
| Inlet connection size [mm] | 150.00 mm |
| Inlet connection type | Butt weld |
Characteristic | Value |
|---|---|
| Material Description | ICS 150 SOLENOID, 6" BW CONN. |
| Packing format | Single pack |
| Port size (Nominal) [in] | 6 in |
| Product description | Solenoid valve |
| Product group | Regionally specified kits |
| Product line | Industrial Refrigeration |
| Product name | Pilot operated servo valve |
| Product Type | ICS 150 |
| Quantity per packing format | 1 pc |
| REACH Candidate List substances | No |
| Top cover | 3 function modules |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 130 Kilogram |
| Net weight | 128.253 Kilogram |
| Volume | 203.4 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702428831444 |
| Proposition 65 | Cancer and Reproductive Harm |