
Pressure switch, CKB
061Z6004
Reset function: Manual with tool, Pressure connection type: Flare, Pressure connection size: 1/4 in, Enclosure rating IP: IP65, Max. Working Pressure [bar]: 143
061Z6004
Product specifications
Characteristic | Value |
|---|---|
| Ambient temperature range [°C] [max] | 70 °C |
| Ambient temperature range [°C] [min] | -40 °C |
| Ambient temperature range [°F] [max] | 158 °F |
| Ambient temperature range [°F] [min] | -40 °F |
| Approval | C UL US UL60730CE 0035TÜV |
| Contact function | SPDT |
| Contact rating | AC=6 A, 250 V |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| Electrical conn. comments | DIN plug not included |
| Electrical connection | DIN Spade |
| Enclosure rating IP | IP65 |
| Higher activ. pressure [bar] | 120.00 bar |
| Higher activ. pressure [psi] | 1740 psi |
| Material Description | CKB Pressure Switch CKB-2UCBN6004 I/25 |
| Max. Working Pressure [bar] | 143.0 bar |
| Max. Working Pressure [psig] | 2074 psig |
| Medium temperature range [°C] [max] | 150 °C |
| Medium temperature range [°C] [min] | -40 °C |
Characteristic | Value |
|---|---|
| Medium temperature range [°F] [max] | 302 °F |
| Medium temperature range [°F] [min] | -40 °F |
| Packing format | Industrial pack |
| Pressure connection length[in] | 1.69 in |
| Pressure connection length[mm] | 43 mm |
| Pressure connection notes | Deflator |
| Pressure connection size | 1/4 in |
| Pressure connection type | Flare |
| Pressure Male/Female | Female |
| Pressure range category | High pressure |
| Product group | Switches and thermostats |
| Product line | Air Conditioning and Commercial Refrigeration |
| Product name | Pressure switch |
| Product Type | CKB |
| Quantity per packing format | 25 pc |
| Refrigerants | R744 |
| Reset function | Manual with tool |
| Specification key | CKB-2UCBN6004 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.242 Kilogram |
| Net weight | 0.214 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 7.762 Liter |
| EAN/UPC | 5715255012245 |