Danfoss logo
SPD - AUTO - EPOXY -M_ACB_061F9124, 061F9125, 061F9126

Cartridge pressure switch, ACB, 1.7 bar, 0.7 bar

061F9129

Higher activ. pressure [bar]: 1.7, Lower activ. pressure [bar]: 0.7, Reset function: Auto, Contact function: SPDT, Pressure connection type: Flare, Pressure connection size: 1/4 in, Electrical connection: Cable, Enclosure rating IP: IP65

Product specifications

Characteristic
Value
Ambient temperature range [°C] [max]85 °C
Ambient temperature range [°C] [min]-30 °C
Ambient temperature range [°F] [max]185 °F
Ambient temperature range [°F] [min]-20 °F
ApprovalC UL US UL60730CE 0035TÜV
Burst pressure [bar]200.0 bar
Burst pressure [psig]2900 psig
Cable length [in]118.11 in
Cable length [m]3.000 m
Cable typeAWG18
CE markYes
China RoHS complianceYes with exemptions
Contact functionSPDT
Contact ratingDC=0.05 A, 12 - 24 V
Contains batteriesNo
DG Indicator ProfileNot relevant for dangerous goods
Electrical connectionCable
Enclosure rating IPIP65
EU RoHS complianceYes with exemptions
EU RoHS exemption clause6(c)
Higher activ. pressure [bar]1.70 bar
Higher activ. pressure [psi]25 psi
HousingEpoxy type
Lower activ. pressure [bar]0.70 bar
Lower activ. pressure [psi]10 psi
Lubricants compatibilityOilfree applications
Material DescriptionACB Cartridge Switch 4UC07W I/50
Max. Working Pressure [bar]35.0 bar
Characteristic
Value
Max. Working Pressure [psig]508 psig
Medium temperature range [°C] [max]135 °C
Medium temperature range [°C] [min]-55 °C
Medium temperature range [°F] [max]275 °F
Medium temperature range [°F] [min]-70 °F
Oil free refrigerantsR134aR513A
Packing formatIndustrial pack
Pressure connection notesDeflator
Pressure connection size1/4 in
Pressure connection typeFlare
Pressure Male/FemaleFemale
Pressure range categoryLow pressure
Product accessoriesSwitches accessories
Product groupSwitches and thermostats
Product lineAir Conditioning and Commercial Refrigeration
Product nameCartridge pressure switch
Product TypeACB
Quantity per packing format50 pc
REACH Candidate List substancesLead (CAS no. 7439-92-1)
RefrigerantsR125R134aR22R404AR407CR407HR410AR438AR448AR449AR452AR513A
Reset functionAuto
SCIP dossier no.3214dac9-e7f5-4553-abfe-56ba718eab3c
SCIP dossier product nameACB/LCB, Cartridge pressure switch, flare connection
ServiceableNo
Specification keyACB-4UC07W
UL approved refrigerantsR125R134aR22R404AR407CR407HR410AR438AR448AR449AR452AR513A
UL markYes
Wire colourBlack+blue+red

General specifications

Characteristic
Value
Gross weight0.188 Kilogram
Net weight0.179 Kilogram
Volume0.431 Liter
Characteristic
Value
EAN/UPC5702428316453
Proposition 65Cancer and Reproductive Harm