Danfoss logo
Sight glass, SGI 19_014-0043, 014-0175

SGI 19, Sight glass, Flare, 19 mm, Flare, 19 mm

014-0043

Inlet connection type: Flare, Inlet size [mm]: 19, Outlet connection type: Flare, Outlet size [mm]: 19, Packing format: Multi pack, Quantity per packing format: 36
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.

If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: SGI

Product specifications

Characteristic
Value
Body materialBrass
China RoHS complianceYes with exemptions
Connection materialBrass
Contains batteriesNo
DG Indicator ProfileNot relevant for dangerous goods
EU RoHS complianceYes with exemptions
EU RoHS exemption clause6(c)
Green: max moist con@25 °CR22: 150 ppm
Green: max moist con@43 °CR22: 250 ppm
Inlet connection typeFlare
Inlet Internal/ExternalInternal
Inlet size [in]3/4 in
Inlet size [mm]19.00 mm
Material DescriptionSGI 19 Sight Glass M/36
Max. Working Pressure [bar]35.0 bar
Max. Working Pressure [psig]500 psig
Moisture indicatorI indicator
Outlet connection typeFlare
Outlet Internal/ExternalExternal
Outlet size [in]3/4 in
Characteristic
Value
Outlet size [mm]19.00 mm
Packing formatMulti pack
Product accessoriesGeneric accessories
Product groupSight glasses
Product lineAir Conditioning and Commercial Refrigeration
Product nameSight glass
Product TypeSGI 19
Quantity per packing format36 pc
REACH Candidate List substancesLead (CAS no. 7439-92-1)Cobalt dichloride (CAS no. 7646-79-9)
RefrigerantsR22
SCIP dossier no.967c0700-c0a7-4862-a521-6146e31f5313
SCIP dossier product nameSG & SGP with indicator
ServiceableNo
Temperature range [°C] [max]80 °C
Temperature range [°C] [min]-50 °C
Temperature range [°F] [max]175 °F
Temperature range [°F] [min]-58 °F
Yellow: min moist con@25 °CR22: 300 ppm
Yellow: min moist con@43 °CR22: 500 ppm

General specifications

Characteristic
Value
Gross weight0.492 Kilogram
Net weight0.482 Kilogram
Volume0.28 Liter
Characteristic
Value
EAN/UPC5702422111559
Proposition 65Cancer and Reproductive Harm