
Micro Plate heat exchanger, MPHE HDW44-C, Number of plates: 48
111B7208
Max. Working Pressure [bar]: 35, Heat pump, Function: Condenser, Brazing material: Copper brazing
111B7208
Product specifications
Characteristic | Value |
|---|---|
| Application | Heat pump |
| Approval | ASCRNEACRoHSUAUL |
| Brazing material | Copper brazing |
| China RoHS compliance | Yes |
| Contains batteries | No |
| Design temperature range [°C] [max] | 200 °C |
| Design temperature range [°C] [min] | -196 °C |
| Design temperature range [°F] [max] | 320 °F |
| Design temperature range [°F] [min] | -390 °F |
| DG Indicator Profile | Not relevant for dangerous goods |
| Equipment | Stud |
| EU RoHS compliance | Yes |
| EU RoHS exemption clause | No |
| Function | Condenser |
| Function note | Null |
| H1 conn. size | Null |
| H1 conn. type | Null |
| H2 conn. size | Null |
| H2 conn. type | Null |
| H3 conn. size | Null |
| H3 conn. type | Null |
| H4 conn. size | Null |
| H4 conn. type | Null |
| H5 conn. size | Null |
| H5 conn. type | Null |
| H6 conn. size | Null |
| H6 conn. type | Null |
| In scope of WEEE | No |
| Material Description | Heat Exchanger HDW44-C-48 |
| Max working pressure [psi] | 508 psi |
Characteristic | Value |
|---|---|
| Max. Working Pressure [bar] | 35.0 bar |
| Model no. | DW44 |
| Number of plates | 48 |
| Packing format | Single pack |
| PED category | Art. 4, par. 3 |
| Plate material no. | AISI 316TI |
| Plate pattern | DW |
| Product group | Heat exchangers |
| Product line | Brazed Plate Heat Exchangers |
| Product name | Micro Plate heat exchanger |
| Product Type | MPHE HDW44-C |
| Q1 conn. size range | G3/4" |
| Q1 conn. type | G External thread connection |
| Q2 conn. size range | G3/4" |
| Q2 conn. type | G External thread connection |
| Q3 conn. size range | H3/8T |
| Q3 conn. type | Solder connection |
| Q4 conn. size range | H3/4 |
| Q4 conn. type | Solder connection |
| Q5 conn. size range | Null |
| Q5 conn. type | Null |
| Q6 conn. size range | Null |
| Q6 conn. type | Null |
| Quantity per packing format | 1 pc |
| REACH Candidate List substances | No |
| Refrigerants | R1233zd(E)R1234yfR1234zeR134aR22R245faR290R404AR407CR444BR448AR449AR450AR454AR454CR455AR507AR513AR515B |
| Type designation | HDW44-C |
| U.S. EPA label | For installations using U.S. EPA restricted refrigerants, this product may be used for servicing existing equipment only. |
| UL mark | Yes |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 9.44 Kilogram |
| Net weight | 9.29 Kilogram |
| Volume | 14.003 Cubic decimeter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715162603192 |
| Proposition 65 | Cancer and Reproductive Harm |