Danfoss logo
Pic. AC

Micro Plate heat exchanger, MPHE H48T-CL, Number of plates: 90

111H0719

Max. Working Pressure [bar]: 140, Heat pump, Function: Condenser, Brazing material: Copper brazing

Product specifications

Characteristic
Value
ApplicationHeat pump
ApprovalASCEEACUL
Brazing materialCopper brazing
Design temperature range [°C] [max]200 °C
Design temperature range [°C] [min]-196 °C
Design temperature range [°F] [max]320 °F
Design temperature range [°F] [min]-390 °F
DG Indicator ProfileNot relevant for dangerous goods
EquipmentStud
FunctionCondenser
Function noteNull
H1 conn. sizeNull
H1 conn. typeNull
H2 conn. sizeNull
H2 conn. typeNull
H3 conn. sizeH7/8
H3 conn. typeSolder connection
H4 conn. sizeH7/8
H4 conn. typeSolder connection
H5 conn. sizeNull
H5 conn. typeNull
H6 conn. sizeNull
H6 conn. typeNull
Material DescriptionHeat Exchanger H48T-CL-90
Max working pressure [psi]2030 psi
Max. Working Pressure [bar]140.0 bar
Characteristic
Value
Model no.48
Number of plates90
Packing formatSingle pack
PED categoryIII
Plate material no.AISI 316L
Plate patternH
Product groupHeat exchangers
Product lineBrazed Plate Heat Exchangers
Product nameMicro Plate heat exchanger
Product TypeMPHE H48T-CL
Q1 conn. size rangeG1"-7/8"
Q1 conn. typeG External thread-solder in
Q2 conn. size rangeG1"-7/8"
Q2 conn. typeG External thread-solder in
Q3 conn. size rangeNull
Q3 conn. typeNull
Q4 conn. size rangeNull
Q4 conn. typeNull
Q5 conn. size rangeNull
Q5 conn. typeNull
Q6 conn. size rangeNull
Q6 conn. typeNull
Quantity per packing format1 pc
RefrigerantsR744
Type designationH48T-CL

General specifications

Characteristic
Value
Gross weight25.08 Kilogram
Net weight23.84 Kilogram
Volume27.006 Liter
Characteristic
Value
EAN/UPC5715255250432
Proposition 65Cancer and Reproductive Harm