Danfoss logo
MPHE C62L-EZ-product-category

MPHE C62L-EZ

21% lower hold-up volume enables significant reduction in refrigerant charge.
The C62L-EZ are evaporators optimized for high density refrigerants like the R410A and its replacement R454B and R32 for use in highefficiency chillers with capacities of 20 – 90 kW.
The Z-pattern channel plate technology pushes the performance of heat exchangers to the limits by fully mixing the liquid and gas refrigerant through a “zigzag” flow, which increases the heat transfer coefficient. At the same time, inheriting from the dimple features, C62L-EZreduces the water side pressure drop and the amount of material used.

In the reversible mode of the chiller as a condenser, C62L-EZ also has outstanding performance.To meet demands for higher seasonal efficiency, the C62L-EZ is designed to work efficiently and increase comfort in modern buildings without increasing the carbon footprint.
Helping chillers perform more efficiently, it reduces both energy costs and environmental impact.The low hold-up volume reduces the system refrigerant charge and offers valuable savings.

Features and benefits

  • Improved heat transfer - equals higher efficiency chiller
  • Minimal hold-up volume - equals less refrigerant charge
  • Smaller footprint - enables more compact chillers
  • Reduced water side pressure drop – equals higher efficiency chillers
  • High heat transfer and minimal refrigerant charge - equals a reduced CO 2 footprint