Danfoss logo
 OP-MCGC003TLA01G - OP-MCGC004TLA01G - OP-MCGC005TLA01G

Optyma™, OP-MCGC004TLA01G

114X0109

Segment usage: Medium Back Pressure, Refrigerants: R134a; R513A; R1234yf, Compressor power supply [V]: 230/1/50

Product specifications

Characteristic
Value
Air flow @ 50Hz [m³/h]300 m³/h
ApplicationsMBP
ApprovalCEEAC
CE markYes
China RoHS complianceOut of scope
Compressor modelTL4GX
Compressor power supply [V]230/1/50
Condenser typeBG_1
Contains batteriesNo
CoolselectorFilterActive models
DescriptionOP-MCGC004TLA01G
DG Indicator ProfileNot relevant for dangerous goods
Electrical codeG
EU RoHS complianceOut of scope
FamilyOptyma™
Fan blade size [mm]172.000 mm
Fan current @ 50Hz [A]0.19 A
Fan current @ 60Hz [A]0.17 A
Fan power consumption @ 50Hz [W]27 W
Fan power consumption @ 60Hz [W]24 W
Fan power output @ 50Hz [W]5 W
Fan power output @ 60Hz [W]5 W
Fan power supply [V/Ph/Hz]230/1/50
Fan voltage @ 50Hz (max) [V] [Max]240 V
Fan voltage @ 50Hz (max) [V] [Min]220 V
Fan voltage @ 60Hz (max) [V] [Max]240 V
Fan voltage @ 60Hz (max) [V] [Min]220 V
Frequency [Hz]50 Hz
High value of nominal voltage at 60Hz [V]240 V
HMBP Cooling capacity [kW] (R513A/R134a)0.16 kW
Characteristic
Value
HMBP Cooling capacity range [kW] (R513A/R134a)< 1.3kW
In scope of WEEENo
LBP Cooling capacity range [kW] (R452A)Not available for this condition / refrigerant
Liquid line connection [in]1/4 in
Low value of voltage range at 60Hz [V]220 V
Material DescriptionOP-MCGC004TLA01G
MBP Cooling capacity range [kW] (R22)Not available for this condition / refrigerant
MBP Cooling capacity range [kW] (R449A)Not available for this condition / refrigerant
Model numberOP-MCGC004TLA01G
No. of phases (compressor)1
No. of phases (fan)1
Number of fans1
Phase1
Product groupCondensing Units
Product lineCondensing Units
Product nameBare unit
Product TypeOptyma™ A01
REACH Candidate List substancesNo
Receiver approvalUL
RefrigerantsR134aR513AR1234yf
Segment usageMedium Back Pressure
Sound power @ 50Hz [db(A)]52 dBA
Speed PlatformFixed-speed
Suction connection size [in]1/4 in
TechnologyReciprocating
VersionA01
VersionDescriptionA01 : Optyma with copper pipes for KP pressure control + shut-off valves on suction and liquid lines + receiver + connection box
Voltage 50Hz [V]220 V
Voltage 50Hz [V] [Max]240 V

General specifications

Characteristic
Value
Gross weight15 Kilogram
Net weight14.5 Kilogram
Characteristic
Value
Volume51.844 Liter
EAN/UPC5702428566292