
Optyma™, OP-HGZ080D40R
114N3311
Segment usage: Medium Back Pressure, Refrigerants: R404A; R452A; R134a; R513A; R448A; R449A, Compressor power supply [V]: 460/3/60
114N3311
Product specifications
Characteristic | Value |
|---|---|
| Applications | HBPMBP |
| China RoHS compliance | Out of scope |
| Compressor model | MTZ080-4 |
| Compressor power supply [V] | 460/3/60 |
| Condenser type | N8 |
| Contains batteries | No |
| CoolselectorFilter | Active models |
| Description | OP-HGZ080D40R |
| DG Indicator Profile | Not relevant for dangerous goods |
| Electrical code | R |
| EU RoHS compliance | Out of scope |
| Family | Optyma™ |
| Fan current @ 60Hz [A] | 1.80 A |
| Fan diameter [mm] | 457 mm |
| Fan power consumption @ 60Hz [W] | 720 W |
| Fan power supply [V/Ph/Hz] | 460/1/60 |
| Frequency [Hz] | 60 Hz |
| High value of nominal voltage at 60Hz [V] | 460 V |
| Low value of nominal voltage at 60Hz [V] | 460 V |
| Material Description | OP-HGZ080D40R MTZ80-4VI |
Characteristic | Value |
|---|---|
| Model number | OP-HGZ080D40R |
| No. of phases (compressor) | 3 |
| No. of phases (fan) | 1 |
| Number of fans | 2 |
| Phase | 3 |
| Phases of Compressor | 3 |
| Phases of Fan | 1 |
| Product group | Condensing Units |
| Product line | Condensing Units |
| Product name | Bare unit |
| Product Type | Optyma™ D40 |
| REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
| Receiver volume [L] | 14.0 L |
| Refrigerants | R134aR404AR448AR449AR452AR513A |
| Segment usage | Medium Back Pressure |
| Speed Platform | Fixed-speed |
| Technology | Reciprocating |
| Version | D40 |
| VersionDescription | D40 : Optyma - Standard version + full e-box + full compressor protection + housing protection |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 186 Kilogram |
| Net weight | 170 Kilogram |
| Volume | 707.9 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702428873628 |
| Proposition 65 | Cancer and Reproductive Harm |