
Optyma™, OP-MCGA0050RDF600B
114N1218
Segment usage: Medium Back Pressure, Refrigerants: R134a, Compressor power supply [V]: 115/1/60
114N1218
Product specifications
Characteristic | Value |
|---|---|
| Air flow @ 60Hz [m³/h] | 590 m³/h |
| Applications | MBP |
| Approval | UL Recognized |
| Capacity Control | Fixed speed |
| China RoHS compliance | Out of scope |
| Compressor model | SC18G |
| Compressor power supply [V] | 115/1/60 |
| Condenser type | BM71 |
| Contains batteries | No |
| CoolselectorFilter | Active models |
| Description | OP-MCGA0050RDF600B |
| DG Indicator Profile | Not relevant for dangerous goods |
| Electrical code | B |
| EU RoHS compliance | Out of scope |
| Family | Optyma™ |
| Fan blade size [mm] | 230.000 mm |
| Fan current @ 60Hz [A] | 0.45 A |
| Fan power consumption @ 60Hz [W] | 36 W |
| Fan power output @ 60Hz [W] | 9 W |
| Fan power supply [V/Ph/Hz] | 115/1/60 |
| Frequency [Hz] | 60 Hz |
| High value of nominal voltage at 60Hz [V] | 115 V |
| HMBP Cooling capacity [kW] (R513A/R134a) | 0.89 kW (R134a) |
| HMBP Cooling capacity range [kW] (R513A/R134a) | < 1.3kW |
| In scope of WEEE | No |
Characteristic | Value |
|---|---|
| LBP Cooling capacity range [kW] (R452A) | Not available for this condition / refrigerant |
| Low value of nominal voltage at 60Hz [V] | 95 V |
| Material Description | OP-MCGA0050RDF600B SC18G |
| MBP Cooling capacity range [kW] (R22) | Not available for this condition / refrigerant |
| MBP Cooling capacity range [kW] (R449A) | Not available for this condition / refrigerant |
| Model number | OP-MCGA0050RDF600B |
| No. of phases (compressor) | 1 |
| No. of phases (fan) | 1 |
| Number of fans | 1 |
| Phase | 1 |
| Phases of Compressor | 1 |
| Phases of Fan | 1 |
| Product group | Condensing Units |
| Product line | Condensing Units |
| Product name | Bare unit |
| Product Type | Optyma™ WA |
| REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
| Refrigerants | R134a |
| Segment usage | Medium Back Pressure |
| U.S. EPA label | For installations using U.S. EPA restricted refrigerants, this product may be used for servicing existing equipment only |
| UL mark | Yes |
| Version | C |
| VersionDescription | C : Customized version |
| Voltage 60Hz [V] | 95 V |
| Voltage 60Hz [V] [Max] | 115 V |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 29.55 Kilogram |
| Net weight | 24.5 Kilogram |
| Volume | 31.113 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702428392044 |
| Proposition 65 | Cancer and Reproductive Harm |