Danfoss logo
 Twin compressors drawing

Optyma™, SC18/18CPXT2

114H7738

Segment usage: Low Back Pressure, Refrigerants: R404A; R452A, Compressor power supply [V]: 230/1/50

Product specifications

Characteristic
Value
Air flow @ 50Hz [m³/h]900 m³/h
ApplicationsLBP
ApprovalCEEAC
Capacity ControlFixed speed
CE markYes
China RoHS complianceOut of scope
Compressor modelSC18/18CP
Compressor power supply [V]230/1/50
Condenser typeBG_7
Contains batteriesNo
CoolselectorFilterActive models
DescriptionSC18/18CPXT2
DG Indicator ProfileNot relevant for dangerous goods
Electrical codeG
EU RoHS complianceOut of scope
FamilyOptyma™
Fan blade size [mm]300.000 mm
Fan cowl/grill typeCowl
Fan current @ 50Hz [A]0.48 A
Fan current @ 60Hz [A]0.42 A
Fan diameter [mm]300 mm
Fan power consumption @ 50Hz [W]23 W
Fan power consumption @ 60Hz [W]62 W
Fan power output @ 50Hz [W]14 W
Fan power supply [V/Ph/Hz]230/1/50
Fan voltage @ 50Hz (max) [V] [Max]230 V
Fan voltage @ 50Hz (max) [V] [Min]230 V
Frequency [Hz]50 Hz
High value of nominal voltage at 60Hz [V]230 V
Characteristic
Value
HMBP Cooling capacity range [kW] (R513A/R134a)Not available for this condition / refrigerant
LBP Cooling capacity range [kW] (R452A)Not available for this condition / refrigerant
Length [mm]610.0 mm
Low value of voltage range at 60Hz [V]230 V
Material DescriptionSC18/18CLXT2 CONDENS. UNIT
MBP Cooling capacity range [kW] (R22)Not available for this condition / refrigerant
MBP Cooling capacity range [kW] (R449A)Not available for this condition / refrigerant
Model numberSC18/18CPXT2
No. of phases (compressor)1
No. of phases (fan)1
Number of fans1
Phase1
Product groupCondensing Units
Product lineCondensing Units
Product nameBare unit
Product TypeOptyma™ T2
REACH Candidate List substancesNo
Receiver approvalCEEAC
Receiver volume [L]1.7 L
RefrigerantsR404AR452A
Segment usageLow Back Pressure
Speed PlatformFixed-speed
TechnologyReciprocating
Total height [mm]350.0 mm
VersionT2
VersionDescriptionT2 : Optyma with receiver + stop valves
Voltage 50Hz [V]230 V
Voltage 50Hz [V] [Max]230 V
Width [mm]442.00 mm

General specifications

Characteristic
Value
Gross weight64 Kilogram
Net weight57.7 Kilogram
Characteristic
Value
Volume149.672 Liter
EAN/UPC5702428569385