
Optyma™, SC12GXT2
114G3942
Segment usage: Low Back Pressure; Universal; Medium Back Pressure, Refrigerants: R134a, Compressor power supply [V]: 115/1/60
114G3942
Product specifications
Characteristic | Value |
|---|---|
| Applications | HBPLBPMBP |
| Approval | UL |
| China RoHS compliance | Out of scope |
| Compressor model | SC12G |
| Compressor power supply [V] | 115/1/60 |
| Condenser type | BG_3 |
| Contains batteries | No |
| CoolselectorFilter | Active models |
| Description | SC12GXT2 |
| DG Indicator Profile | Not relevant for dangerous goods |
| Electrical code | B |
| EU RoHS compliance | Out of scope |
| Family | Optyma™ |
| Fan power supply [V/Ph/Hz] | 115/1/60 |
| Frequency [Hz] | 60 Hz |
| High value of nominal voltage at 60Hz [V] | 120 V |
| HMBP Cooling capacity [kW] (R513A/R134a) | 0.54 kW (R134a) |
| HMBP Cooling capacity range [kW] (R513A/R134a) | < 1.3kW |
| Identical product | 114G3726 |
| In scope of WEEE | No |
| LBP Cooling capacity [kW] (R452A) | 0.14 kW (R134a) |
| LBP Cooling capacity range [kW] (R452A) | <0.4 kW |
| Length [mm] | 444.0 mm |
| Low value of nominal voltage at 60Hz [V] | 100 V |
Characteristic | Value |
|---|---|
| Material Description | SC12GXT2 CONDENS. UNIT |
| MBP Cooling capacity range [kW] (R22) | Not available for this condition / refrigerant |
| MBP Cooling capacity range [kW] (R449A) | Not available for this condition / refrigerant |
| Model number | SC12GXT2 |
| No. of phases (compressor) | 1 |
| No. of phases (fan) | 1 |
| Number of fans | 1 |
| Phase | 1 |
| Product group | Condensing Units |
| Product line | Condensing Units |
| Product name | Bare unit |
| Product Type | Optyma™ T2 |
| REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
| Refrigerants | R134a |
| SCIP dossier no. | 8264857f-8840-4808-9cae-d0c1ab415ef5 |
| SCIP dossier product name | OPTYMA A00 A04 A09 A10 A11 |
| Segment usage | Low Back PressureMedium Back PressureUniversal |
| Technology | Reciprocating |
| Total height [mm] | 256.0 mm |
| UL mark | Yes |
| Version | T2 |
| VersionDescription | T2 : Optyma with receiver + stop valves |
| Width [mm] | 321.00 mm |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 22.447 Kilogram |
| Net weight | 22.447 Kilogram |
| Volume | 58.618 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702428393027 |
| Proposition 65 | Cancer and Reproductive Harm |