Danfoss logo
118A6615.pdf

Optyma™ Pack, OP-MPHC108MLW17E

114X9212

Segment usage: Medium Back Pressure, Refrigerants: R404A, Compressor power supply [V]: 380-415/3/50

Product specifications

Characteristic
Value
ApplicationsMBP
ApprovalCE
China RoHS complianceOut of scope
Compressor modelMLZ048T4A
Compressor power supply [V]380-415/3/50
Connection typeFlare
Contains batteriesNo
CoolselectorFilterNot available in Coolselector
DescriptionOP-MPHC108MLW17E
DG Indicator ProfileNot relevant for dangerous goods
Electrical codeE
EU RoHS complianceOut of scope
FamilyOptyma™ Pack
Fan blade size [mm]450.000 mm
Fan diameter [mm]450 mm
HMBP Cooling capacity range [kW] (R513A/R134a)Not available for this condition / refrigerant
In scope of WEEENo
LBP Cooling capacity range [kW] (R452A)Not available for this condition / refrigerant
Characteristic
Value
Liquid line connection [in]1/2 in
Material DescriptionMPZC108MLW17E
MBP Cooling capacity range [kW] (R22)Not available for this condition / refrigerant
MBP Cooling capacity range [kW] (R449A)Not available for this condition / refrigerant
MCC16 A
Model numberOP-MPHC108MLW17E
No. of phases (compressor)3
Number of fans2
Product groupCondensing Units
Product lineCondensing Units
Product namePackage unit
Product TypeOptyma™ Pack W17
Receiver volume [L]6.2 L
RefrigerantsR404A
RLA87 A
Segment usageMedium Back Pressure
Suction connection size [in]7/8 in
VersionDescriptionW17 : ??

General specifications

Characteristic
Value
Gross weight142 Kilogram
Net weight132 Kilogram
Characteristic
Value
Volume596.333 Liter
EAN/UPC5715162941416