
CO2
LCA301A007
Gass cooler rear, Volume:3.05L, Connection size:inlet Φ15.88 outletΦ9.52
LCA301A007
Product specifications
Characteristic | Value |
|---|---|
| Brand technique | Condensing Units Accessories & Spare parts |
| China RoHS compliance | Out of scope |
| Contains batteries | No |
| Description | Gass cooler rear, Volume:3.05L, Connection size:inlet Φ15.88 outletΦ9.52 |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Out of scope |
| Family | Condenser |
Characteristic | Value |
|---|---|
| Material Description | SPARE PART, HEAT EXCH ASSY(AIR) |
| Product group | Condensing Units Accessories & Spare parts |
| Product line | Condensing Units |
| Product name | Condenser |
| Product Type | CO2 |
| REACH Candidate List substances | No |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 60.6 Kilogram |
| Net weight | 55.6 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 1022.4 Liter |
| EAN/UPC | 5702424660079 |