Miscellaneous, Filter
118U5562
Filter
118U5562
Product specifications
Characteristic | Value |
|---|---|
| China RoHS compliance | Out of scope |
| Description | Filter |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Out of scope |
| Family | Miscellaneous |
Characteristic | Value |
|---|---|
| Material Description | SPAREPART, EMI FILTER FN 3288-20-33-C17- |
| Product group | Condensing Units Accessories & Spare parts |
| Product line | Condensing Units |
| Product name | Miscellaneous |
| Product Type | Filter |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 1.3 Kilogram |
| Net weight | 1.1 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 0.682 Cubic decimeter |
| EAN/UPC | 5715162796153 |