Tank, Receiver
118U5298
Receiver 3.4L A2L Without Rot Lck
118U5298
Product specifications
Characteristic | Value |
|---|---|
| Brand technique | Condensing Units Accessories & Spare parts |
| China RoHS compliance | Out of scope |
| Contains batteries | No |
| Description | Receiver 3.4L A2L Without Rot Lck |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Out of scope |
| Family | Tank |
Characteristic | Value |
|---|---|
| Material Description | SPARE PART, REC 3.4L A2L WITHOUT ROT LCK |
| Product group | Condensing Units Accessories & Spare parts |
| Product line | Condensing Units |
| Product name | Tank |
| Product Type | Receiver |
| REACH Candidate List substances | No |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 3.622 Kilogram |
| Net weight | 3.15 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 6.015 Liter |
| EAN/UPC | 5702424595494 |