Fan system, Fan motor
118U5296
Spare Part, Fan Motor Hidra 560
118U5296
Product specifications
Characteristic | Value |
|---|---|
| Brand technique | Condensing Units Accessories & Spare parts |
| China RoHS compliance | Out of scope |
| Contains batteries | No |
| Description | Spare Part, Fan Motor Hidra 560 |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Out of scope |
| Family | Fan system |
| Material Description | SPARE PART, FAN MOTOR HIDRA 560 |
Characteristic | Value |
|---|---|
| Product group | Condensing Units Accessories & Spare parts |
| Product line | Condensing Units |
| Product name | Fan system |
| Product Type | Fan motor |
| REACH Candidate List substances | Lead (CAS no. 7439-92-1)N,N-dimethylacetamide (CAS no. 127-19-5) |
| SCIP dossier no. | 2a5e9589-ff8e-436d-9e7a-bb9cc50974b0 |
| SCIP dossier product name | OPTYMA SPARE-9 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 6.58 Kilogram |
| Net weight | 5.035 Kilogram |
| Volume | 72 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702424595449 |
| Proposition 65 | Cancer and Reproductive Harm |