
Condensing Units Accessories & Spare parts, Compressor
118U3988
CAJ9510
118U3988
Product specifications
Characteristic | Value |
|---|---|
| Brand technique | Condensing Units Accessories & Spare parts |
| China RoHS compliance | Out of scope |
| Contains batteries | No |
| Description | CAJ9510 |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Out of scope |
| Family | Compressor |
Characteristic | Value |
|---|---|
| Material Description | SPARE PART, COMPRESSOR CAJ9510 |
| Model number | CAJ9510 |
| Product group | Condensing Units Accessories & Spare parts |
| Product line | Condensing Units |
| Product name | Compressor |
| Product Type | CAJ |
| REACH Candidate List substances | No |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 21.88 Kilogram |
| Net weight | 21.7 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 23.436 Liter |
| EAN/UPC | 5702428578646 |