
Compressor, HGX44E/770-4S
QC16169-C0
Compressor HGX44E/770-4S 220/380 60Hz
QC16169-C0
Product specifications
Characteristic | Value |
|---|---|
| Brand technique | Compressors Accessories |
| Contains batteries | No |
| Description | Compressor HGX44E/770-4S 220/380 60Hz |
| DG Indicator Profile | Not relevant for dangerous goods |
| Family | Compressor |
| In scope of WEEE | No |
| Material Description | COMPRESSOR HGX44E/770-4S 220/380 60Hz |
Characteristic | Value |
|---|---|
| Packing format | Single pack |
| Packing quantity | 1 |
| Product group | Compressors Accessories |
| Product line | Commercial Compressors |
| Product name | Compressor |
| Product Type | HGX44E/770-4S |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 179 Kilogram |
| Net weight | 169 Kilogram |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702424661465 |