Compressor, HGX44E/665-4S
QC16168-A0
HGX44e/665-4S
QC16168-A0
Product specifications
Characteristic | Value |
|---|---|
| Contains batteries | No |
| Description | HGX44e/665-4S |
| DG Indicator Profile | Not relevant for dangerous goods |
| Family | Compressor |
| In scope of WEEE | No |
Characteristic | Value |
|---|---|
| Material Description | COMPRESSOR HGX44e/665-4 S |
| Product group | Compressors Accessories |
| Product line | Commercial Compressors |
| Product name | Compressor |
| Product Type | HGX44E/665-4S |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 154 Kilogram |
Characteristic | Value |
|---|---|
| Net weight | 138.6 Kilogram |