
Compressor, HAX34E/380-4
QC16085-C0
Compressor HAX34E/380-4 220-380/3/60 HZ
QC16085-C0
Product specifications
Characteristic | Value |
|---|---|
| Brand technique | Compressors Accessories |
| Contains batteries | No |
| Description | Compressor HAX34E/380-4 220-380/3/60 HZ |
| DG Indicator Profile | Not relevant for dangerous goods |
| Family | Compressor |
| In scope of WEEE | No |
| Material Description | COMPRESSOR HAX34E/380-4 220-380/3/60 HZ |
Characteristic | Value |
|---|---|
| Packing format | Single pack |
| Packing quantity | 1 |
| Product group | Compressors Accessories |
| Product line | Commercial Compressors |
| Product name | Compressor |
| Product Type | HAX34E/380-4 |
| REACH Candidate List substances | No |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 99.8 Kilogram |
| Net weight | 99.8 Kilogram |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702424661540 |