Electrical component, Relay
123B9826
Relay PTC QP2-15A
123B9826
Product specifications
Characteristic | Value |
|---|---|
| Contains batteries | No |
| Description | Relay PTC QP2-15A |
| DG Indicator Profile | Not relevant for dangerous goods |
| Family | Electrical component |
| Material Description | 103821 RELAY PTC QP2-15A (003) |
Characteristic | Value |
|---|---|
| Product group | Reciprocating accessories |
| Product line | Commercial Compressors |
| Product name | Electrical component |
| Product Type | Relay |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 40 Gram |
| Net weight | 36 Gram |
Characteristic | Value |
|---|---|
| Volume | 0.04 Liter |