PU Insulation jacket, PU-FOAM, S21/S22-IG10/16-600
181H0480
Length [mm]: 600
181H0480
Product specifications
Characteristic | Value |
|---|---|
| Connection | DN100 |
| DG Indicator Profile | Not relevant for dangerous goods |
| Length [mm] | 600.0 mm |
| Material | PU-FOAM |
| Material Description | INSU.JACKET S21A IG L600 DP PUR |
Characteristic | Value |
|---|---|
| Model | S21/S22-IG10/16-600 |
| Product group | Heat exchangers |
| Product line | Gasketed Heat Exchangers |
| Product name | Accessory |
| Product Type | PU Insulation jacket |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 21 Kilogram |
Characteristic | Value |
|---|---|
| Net weight | 21 Kilogram |