
BOCK, F14/1366 NH3, Open Type Compressor
097B11703
Refrigerants: R717, Compressor power supply [V]: w/o motor, Oil type: SP46, Legacy BOCK ID: 11703
This product has been discontinued and is no longer available. At this time, there is no direct replacement product.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
097B11703
Product specifications
Characteristic | Value |
|---|---|
| 2nd/3rd sight glass | No |
| Approval standard | No |
| Brand | BOCK |
| Capacity regulator | No |
| Clutch type | No |
| Colour | Blue (standard) |
| Compressor power supply [V] | w/o motor |
| Contains batteries | No |
| Cylinder | 4 |
| Description | Compressor F14/1366 NH3 Service |
| DG Indicator Profile | Contains Gas |
| Discharge connection size [mm] | 49.00 mm |
| Discharge connection size type | Standard |
| Discharge connection type | Welding |
| Elevated base plate | No |
| Family | F NH3 Compressors |
| Flywheel | No |
| Frequency Hz | w/o motor |
| In scope of WEEE | No |
| Legacy BOCK ID | 11703 |
| Length (mm) | 530.00000 |
Characteristic | Value |
|---|---|
| Material Description | Compressor F14/1366 NH3 Service |
| Max pressure (PS) - high side | 25.00 bar |
| Max pressure (PS) - low side | 19.00 bar |
| Model number | F14/1366 NH3 |
| Oil differential pressure sensor | No |
| Oil pressure safety switch | No |
| Oil service valve | No |
| Oil sump heater | No |
| Oil type | SP46 |
| Product group | Open type compressors |
| Product line | Danfoss BOCK® |
| Product name | Reciprocating compressor F |
| Product Type | F14 |
| Refrigerants | R717 |
| Suction connection size [mm] | 60.00 mm |
| Suction connection size type | Standard |
| Suction connection type | Welding |
| Technology | Open Type Compressor |
| Thermal protection thermostat | No |
| Type designation | F14/1366 NH3 |
| U.S. EPA label | For installations using U.S. EPA restricted refrigerants, this product may be used for servicing existing equipment only. |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 172.6 Kilogram |
| Net weight | 158 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 448.38 Liter |
| EAN/UPC | 5715162578612 |