
Overload relay, TI 9C-5
047H3138
Current DOL motor starter [A] [min]: 2.7, Current DOL motor starter [A] [max]: 4.2
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
047H3138
Product specifications
Characteristic | Value |
|---|---|
| Approval | CEEACLLC CDC TYSKUKCAUL |
| CE mark | Yes |
| China RoHS compliance | Out of scope |
| Contains batteries | No |
| Current DOL motor starter [A] [max] | 4.20 A |
| Current DOL motor starter [A] [min] | 2.70 A |
| Current. star-delta starter [A [max] | 7.30 A |
| Current. star-delta starter [A [min] | 4.70 A |
| DG Indicator Profile | Not relevant for dangerous goods |
| EEE category | 5 small equipment (any external dimension < 50 cm) |
| EU RoHS compliance | Out of scope |
| Identical product | 047H4068 |
Characteristic | Value |
|---|---|
| In scope of WEEE | Yes |
| Material Description | TI 9C-5 Overload Relay 2.7 - 4.2A M/60 |
| Packing format | Multi pack |
| Product group | Contactors and motor starters |
| Product line | Air Conditioning and Commercial Refrigeration |
| Product name | Overload relay |
| Product Type | TI 9C-5 |
| Quantity per packing format | 10 pc |
| REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
| UL approval file name | E82701 |
| UL mark | Yes |
| Used for product | Minicontactors CI 5- |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.116 Kilogram |
| Net weight | 0.116 Kilogram |
| Volume | 0.233 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702423270590 |
| Proposition 65 | Cancer and Reproductive Harm |