040B0394
040B0394
Product specifications
Characteristic | Value |
|---|---|
| CE mark | Yes |
| China RoHS compliance | Yes |
| China RoHS exemption clause | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Yes |
| EU RoHS exemption clause | No |
| In scope of WEEE | No |
| Material Description | Filter set 300/140 |
| Packing format | Multi pack |
Characteristic | Value |
|---|---|
| Parts included | Filter cartridgeO-ring |
| Product group | Oil management spare parts |
| Product line | Air Conditioning and Commercial Refrigeration |
| Product name | Filter |
| Product Type | Spare part |
| Quantity per packing format | 6 pc |
| REACH Candidate List substances | No |
| Type designation | Filter set |
| Used for product | OUB 22TSN3OUB 22TSR8OUB 28TSN3OUB 28TSR8OUB 35TSN3OUB 35TSR8OUB 42TSN3OUB 42TSR10OUB 54TSN3OUB 54TSR13 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 2.11 Kilogram |
| Net weight | 2.03 Kilogram |
| Volume | 3.1 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715255194040 |
| Proposition 65 | Cancer and Reproductive Harm |