
Manifold Assemblies, RTR-KE with elbow, no RLV, Straight
013G7042
RTR-KE 15 S, w/elbow
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
013G7042
Product specifications
Characteristic | Value |
|---|---|
| Application | 1-pipe system |
| CE mark | No |
| China RoHS compliance | Out of scope |
| Connection size in | G 1/2 |
| Connection size out | R 1/2 |
| Contains batteries | No |
| Contents of set | Valve |
| Description | RTR-KE 15 S, w/elbow |
| Design | Straight |
| DG Indicator Profile | Not relevant for dangerous goods |
| Differential pressure range [bar] [Max] | 0.60 bar |
| EU RoHS compliance | Yes with exemptions |
| EU RoHS exemption clause | 6(c) |
| Flow temperature [°C] [Max] | 120 °C |
Characteristic | Value |
|---|---|
| Kvs values [m³/h] [Max] | 2.50 m³/h |
| Material Description | RTR-KE 15 S, w/elbow |
| Product group | Manifold Assemblies |
| Product line | Mechanical TRV |
| Product Type | RTR-KE/KEW |
| REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
| RLV type | no RLV |
| SCIP dossier no. | 5535b856-08cf-4f2f-a866-dee21d466a1e |
| SCIP dossier product name | RTR-KE Radiator valve w. elbow |
| Test pressure [bar] | 16 bar |
| UL mark | No |
| Valve type | RTR-KE with elbow |
| Working pressure [bar] [Max] | 10 bar |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.375 Kilogram |
| Net weight | 0.374 Kilogram |
| Volume | 0.327 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702425127519 |
| Proposition 65 | Cancer and Reproductive Harm |