Danfoss logo
RTR-KE

Manifold Assemblies, Coupling, RTR-KE, Floor connection

013G7040

RTR-KE coupling, floor connection
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.

Product specifications

Characteristic
Value
Application1-pipe system
CE markNo
China RoHS complianceOut of scope
Connection size inG 3/4 A
Connection size outR 1/2
Contains batteriesNo
Contents of setValve
DescriptionRTR-KE coupling, floor connection
DesignFloor connection
DG Indicator ProfileNot relevant for dangerous goods
Differential pressure range [bar] [Max]0.60 bar
EU RoHS complianceYes with exemptions
Characteristic
Value
EU RoHS exemption clause6(c)
Flow temperature [°C] [Max]120 °C
Material DescriptionRTR-KE Coupling, floor connection
Product groupManifold Assemblies
Product lineMechanical TRV
Product TypeRTR-KE/KEW
REACH Candidate List substancesLead (CAS no. 7439-92-1)
RLV typeRTR-KE
Test pressure [bar]16 bar
UL markNo
Valve typeCoupling
Working pressure [bar] [Max]10 bar

General specifications

Characteristic
Value
Gross weight0.427 Kilogram
Net weight0.41 Kilogram
Volume0.336 Liter
Characteristic
Value
EAN/UPC5702425126291
Proposition 65Cancer and Reproductive Harm