Danfoss logo
ThermoDual S/ ThermoDual S STS

DHW system, TD-S, DHW storage & charging, 100 kW, 300 L

161L1336

THERMODUAL-S 300-100 StS

Product specifications

Characteristic
Value
Allowed temperature [˚C] [Min]2 °C
Application typeDHW storage & charging
ApprovalDVGWCE
Capacity [KW]100.0 kW
Category nameTank solution substations
CE markYes
China RoHS complianceOut of scope
Circulation connection sizeRp3/4"
Circulation connection typeInternal thread
Circulation pipe sizeDN20
Connection direction secondaryHorizontal
Contains batteriesNo
Current [A] [Max]0.2 A
DCW static pressure [bar] [Min]1.0 bar
Delta P primary without heat meter [bar] [Min]0.09 bar
Depth with cover [mm]915 mm
DescriptionTHERMODUAL-S 300-100 StS
DesignStanding
DG Indicator ProfileNot relevant for dangerous goods
DH connection size26,9 mm
DH connection typewelded
DH pipe sizeDN20
DHW connection sizeRp1 1/2"
DHW connection typeInternal thread
DHW Control typeExternal control
DHW controller nameNo Controller
DHW HEX typeXB37M-1-30
DHW pipe sizeDN40
DHW pump brandGrundfos
DHW pump typeUPM2K
Differential pressure primary [bar] [Max]16 bar
EU RoHS complianceOut of scope
Flow primary [m3/h] [Max]1.90 m³/h
Characteristic
Value
Flow secondary [m3/h] [Max]1.71 m³/h
HE connection size26,9 mm
HE connection typewelded
HE pipe sizeDN20
Height with cover [mm]1760 mm
HEX DHW alloy1.4404
HEX DHW brazed/gasketed materialBrazed stainless steel
Hot water tank volume [l]300 L
Insulation materialEPS with laminated fleece
Manufacturer's nameDanfoss
Material DescriptionThermoDual-S 300-100 StS HEX
Number of households [Max]35
Package 2 depth [mm]800 mm
Package 2 height [mm]500 mm
Package 2 width [mm]1200 mm
Package depth [mm]750 mm
Package height [mm]1910 mm
Package width [mm]750 mm
PED category§ 4.3
Pressure nominal primary [bar]16 bar
Pressure nominal secondary [bar]10 bar
Pressure primary [bar] [Max]16 bar
Pressure secondary [bar] [Max]10 bar
Product groupDHW system
Product lineHeavy Duty Stations
Product TypeTD-S
Supply temperature construction [˚C]150 °C
Supply temperature recommended [˚C]70 °C
Supply voltage [V] AC230 V
Tank material14571
UL markNo
Width with cover [mm]890 mm

General specifications

Characteristic
Value
Gross weight77 Kilogram
Net weight77 Kilogram
Characteristic
Value
Volume1297.676 Liter
EAN/UPC5715162854372