Danfoss logo
ThermoDual Charging Module

DHW system, TD-CIR, TD-CIR, 33kW, pump, ECL, 33 kW

004X1790

TD-CIR 33KW PUMP-ECL INS-COVER WI

Product specifications

Characteristic
Value
Allowed temperature [˚C] [Min]2 °C
Application typeInstantaneous DHW
ApprovalCE
Cable insulation materialEPP Foam
Capacity [KW]33.0 kW
CE markYes
China RoHS complianceOut of scope
Circulation connection sizeG1 1/4"
Circulation connection typeInternal thread
Circulation pipe sizeDN32
Connection direction secondaryVertical
Contains batteriesNo
Cover materialEPP
Cover optionYes
Current [A] [Max]4.0 A
DCW static pressure [bar] [Min]1.0 bar
Depth without cover [mm]498 mm
DescriptionTD-CIR 33KW PUMP-ECL INS-COVER WI
DG Indicator ProfileNot relevant for dangerous goods
DHW circulationYes
DHW circulation pump brandWILO
DHW circulation pump typeStratos Para Z 25/1-16
DHW connection sizeG1 1/4"
DHW connection typeInternal thread
DHW Control typeElectronic
DHW controller nameECL 310
DHW HEX typeXB59M-1 40
DHW pipe sizeDN32
Characteristic
Value
EU RoHS complianceOut of scope
Flow circulation [m3/h] [Max]5.70 m³/h
Flow primary [m3/h] [Max]1.90 m³/h
Flow secondary [m3/h] [Max]5.70 m³/h
HE connection sizeRp1 1/4"
HE connection typeInternal thread
HE pipe sizeDN32
Heating pump brandGrundfos
Heating pump typeUPM GEO
Height without cover [mm]1830 mm
HEX DHW alloy1.4404
HEX DHW brazed/gasketed materialBrazed copper
Material DescriptionTD-CIR 33KW PUMP-ECL INS-COVER WI
P circulation [bar] [Max]0.72 bar
PED category§ 4.3
Pressure nominal primary [bar]10 bar
Pressure nominal secondary [bar]10 bar
Pressure primary [bar] [Max]10 bar
Pressure secondary [bar] [Max]10 bar
Product groupDHW system
Product lineHeavy Duty Stations
Product TypeTD-CIR
REACH Candidate List substancesLead (CAS no. 7439-92-1)
Substation versionTD-CIR, 33kW, pump, ECL
Supply temperature construction [˚C]90 °C
Supply voltage [V] AC230 V
UL markNo
Width without cover [mm]875 mm

General specifications

Characteristic
Value
Gross weight150 Kilogram
Net weight130 Kilogram
Volume727.342 Liter
Characteristic
Value
EAN/UPC5715162744178
Proposition 65Cancer and Reproductive Harm