
EvoFlat TDV, Bottom, 55 kW, Brazed stainless steel, Type 3
145G0357
EvoFlat TDV type 3 StS W EPP
145G0357
Product specifications
Characteristic | Value |
|---|---|
| Application type | Instantaneous DHW |
| CE mark | No |
| China RoHS compliance | Out of scope |
| Connection direction primary | Bottom |
| Connection direction secondary | Bottom |
| Contains batteries | No |
| Cover material | EPP Foam |
| Depth with cover [mm] | 130 mm |
| Description | EvoFlat TDV type 3 StS W EPP |
| DG Indicator Profile | Contains Gas |
| DH connection size | 3/4" |
| DH connection type | Thread |
| DH pipe size | Ø18 |
| DHW capacity [kW] [Max] | 55 kW |
| DHW connection size | 3/4" |
| DHW connection type | G int. Thread |
| DHW Control type | Flow/thermostatic |
| DHW controller name | TPC-M |
| DHW pipe size | Ø18 |
| Differential pressure controller | Integrated |
Characteristic | Value |
|---|---|
| EU RoHS compliance | Yes with exemptions |
| EU RoHS exemption clause | 6(c) |
| Height with cover [mm] | 443 mm |
| HEX DHW brazed/gasketed material | Brazed stainless steel |
| In scope of WEEE | No |
| Material Description | EvoFlat TDV type 3 StS W EPP |
| Piping | Stainless steel |
| Pressure nominal primary [bar] | 10 bar |
| Pressure nominal secondary [bar] | 10 bar |
| Product group | Flat Stations |
| Product line | Subsystems |
| Product Type | EvoFlat TDV |
| REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
| Station size type | Type 3 |
| Strainer | Primary |
| Summer bypass | Yes |
| Supply temperature construction [˚C] | 95 °C |
| Thermal conductivity [W/mK] | 0.039 W/m-K |
| UL mark | No |
| Width with cover [mm] | 310 mm |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 9.93 Kilogram |
| Net weight | 8.73 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 33.6 Liter |
| EAN/UPC | 5702424645243 |