
VX Solo II H2WS (A267), Type 2, Heating controller name: ECL 310 / A267, DHW controller name: ECL 310 / A367
145F4342
Product Type: VX Solo II H2WS (A267), Type 2, 16 bar, 110 °C, ECL 310 / A267, AHQM 15, AMV 13
145F4342
Product specifications
Characteristic | Value |
|---|---|
| Application type | Indirect Heating & Secondary connections for DHW cylinder |
| Capacity [KW] | 20.0 kW |
| China RoHS compliance | Out of scope |
| Connection direction primary | Top and bottom |
| Connection direction secondary | Top and bottom |
| Contains batteries | No |
| Cover material | White-lacquered steel sheet |
| Depth with cover [mm] | 380 mm |
| Depth without cover [mm] | 365 mm |
| Description | VX Solo II H2WS, ECL310/A267, Type 2, with cover, with pipe insulation, with 2xSTW |
| DG Indicator Profile | Not relevant for dangerous goods |
| DH connection size | 3/4" |
| DH connection type | External thread |
| DH pipe size | Ø18 |
| DHW connection size | 3/4" |
| DHW connection type | Internal thread |
| DHW Control type | Electronic |
| DHW controller name | ECL 310 / A367 |
| DHW pipe size | Ø18 |
| DHW tank circuit - control | ECL 310 + Pump |
| DHW tank circuit - pump brand | Grundfos |
| DHW tank circuit - pump type | UPM3 Auto 15-70 130 |
| Differential pressure controller | Integrated in control valve |
| EU RoHS compliance | Yes with exemptions |
| EU RoHS exemption clause | 6(c) |
| Floor heating circuit - pump brand | Grundfos |
| Floor heating circuit - pump type | UPM3 Auto 15-70 130 |
| HE connection size | 3/4" |
| HE connection type | Internal thread |
| HE pipe size | Ø18 |
| Heating Actuator | AMV 13 |
Characteristic | Value |
|---|---|
| Heating control type | Electronic |
| Heating Control valve | AHQM 15 |
| Heating control valve kvs value [m³/h] | 1.60 m³/h |
| Heating controller name | ECL 310 / A267 |
| Heating HEX type | XB06H-1 40 |
| Heating pump brand | Grundfos |
| Heating pump type | UPM3 Auto 15-70 130 |
| Height with cover [mm] | 861 mm |
| Height without cover [mm] | 861 mm |
| HEX heating brazed/gasketed material | Brazed copper |
| In scope of WEEE | No |
| Insulation material | EPDM |
| Material Description | VX-Solo II H2WS 310/A267 KR 2xSTW SWSN |
| Material Description (Short Te | VX Solo II H2WS, Type 2, ECL 310/A267, 2xSTW |
| Mixing circuit - control | VMV 15 / AMV 150 |
| Package depth [mm] | 800 mm |
| Package height [mm] | 420 mm |
| Package width [mm] | 840 mm |
| Pressure nominal primary [bar] | 16 bar |
| Pressure nominal secondary [bar] | 6 bar |
| Product group | Small Stations |
| Product line | Light Duty Stations |
| Product Type | VX Solo II H2WS (A267) |
| REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
| Station size type | Type 2 |
| Supply temperature construction [˚C] | 110 °C |
| Supply voltage [V] AC | 230 V |
| UL mark | No |
| Width with cover [mm] | 700 mm |
| Width without cover [mm] | 650 mm |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 45 Kilogram |
| Net weight | 43 Kilogram |
| Volume | 399.543 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5714279482843 |
| Proposition 65 | Cancer and Reproductive Harm |