Danfoss logo
DSA1 MINI GERMANY

Substations, DSA 1 MINI Standard, Standard DE, 7.2.2, 25 kW

146B5585

Standard_DH_DE_7.2.2_1xFH_plus_1xDHW_sec: Insert Energy Meter, primary left/secondary top + down, High Temperature, SV 3bar TÜV

Product specifications

Characteristic
Value
Allowed temperature [˚C] [Min]2 °C
Application typeIndirect Heating & Secondary connected DHW cylinder
ApprovalCE
Capacity [KW]25.0 kW
Category nameIndirect heating substations
CE markYes
China RoHS complianceOut of scope
Connection direction primaryLeft
Connection direction secondaryTop & Bottom
Contains batteriesNo
Cover materialEPP
Current [A] [Max]2.0 A
Delta P primary without heat meter [bar] [Min]0.43 bar
Depth with cover [mm]482 mm
Depth without cover [mm]482 mm
DescriptionStandard_DH_DE_7.2.2_1xFH_plus_1xDHW_sec: Insert Energy Meter, primary left/secondary top + down, High Temperature, SV 3bar TÜV
DesignWall mounted
DG Indicator ProfileNot relevant for dangerous goods
DH connection sizeG1"
DH connection typeExternal thread
DH pipe sizeDN20
DHW tank circuit - controlElectronic
Differential pressure controllerAVQM
Differential pressure primary [bar] [Max]20 bar
Floor heating circuit - pump brandGrundfos
Floor heating circuit - pump typeUPML Auto 25-95 180
Flow primary [m3/h] [Max]0.36 m³/h
Flow secondary [m3/h] [Max]2.14 m³/h
HE connection sizeRp1"
HE connection typeInternal thread
Characteristic
Value
HE pipe sizeDN25
Heating control typeElectronic
Heating controller nameECL 310
Heating HEX typeXB12L-1-20
Height with cover [mm]1326 mm
Height without cover [mm]1326 mm
HEX heating alloy1.4404
HEX heating brazed/gasketed materialBrazed copper
Insulation materialEPP
Manufacturer's nameDanfoss
Material DescriptionDSA1 MINI-DLB025-F1WSDE
Number of heating manifold connections [loops] [Max]1
Package depth [mm]800 mm
Package height [mm]620 mm
Package width [mm]1200 mm
PED category§ 4.3
Pressure nominal primary [bar]25 bar
Pressure nominal secondary [bar]6 bar
Pressure primary [bar] [Max]25 bar
Pressure secondary [bar] [Max]3 bar
Product groupSubstations
Product lineHeavy Duty Stations
Product TypeDSA 1 MINI Standard
Sensor type heatmeterdirect
Substation versionStandard DE, 7.2.2
Supply temperature construction [˚C]130 °C
Supply voltage [V] AC230 V
UL markNo
Width with cover [mm]900 mm
Width without cover [mm]900 mm

General specifications

Characteristic
Value
Gross weight70 Kilogram
Net weight50 Kilogram
Characteristic
Value
Volume544.377 Liter
EAN/UPC5715162741214